SVIDHQ35
35 ft Premium S-Video Cable (Special Order)
SVIDHQ35Get gold-star performance with StarTech.com’s premium cables. Our gold-plated S-Video cables are specifically designed to provide the superior resolution and clarity demanded by today’s top of the line home theatre and video applications. You get maximum performance and reliability backed by StarTech.com quality.
The StarTech.com Advantage
- Gold plated S- Video cable designed for today’s home theater applications
- StarTech.com’s S-Video cable delivers the sharpest and clearest picture possible
Features
- Connect TVs, DVD players, satellite receivers, VCRs and other video equipment with S-Video connectors
- Connectors provide excellent strain relief that keeps your cable intact
- Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- Ultra flexible PVC Jacket and non-slip grip for easy installation
Applications
- Connect TVs, DVD players, satellite receivers, VCRs, iPods (iPod photo only) and other video equipment with S-Video connectors
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 35 ft [10.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDHQ35_Datasheet.pdf
English - SVIDHQ35_Datasheet-ES.pdf
Español - SVIDHQ35_Datasheet-FR.pdf
Français - SVIDHQ35_Datasheet-IT.pdf
Italiano - SVIDHQ35_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |