35FCREAD20
Discontinued
3.5in Bay 20-in-1 USB 2.0 Multi Media Memory Card Reader - Beige
35FCREAD20Free your time and your desk space! StarTech.com’s 3.5” bay plastic USB 2.0 20-in-1 flash card reader lets you transfer music, pictures, and other data files to and from your favorite flash media devices without having to connect them directly to your computer.
The StarTech.com Advantage
- Save time! Share flash card files without connecting flash media devices directly to your computer
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
- Save battery power and money, transfer data using flash cards instead of a power draining device to computer connection
Features
- Hot swapping lets you add or remove flash cards while your computer is on
- Eliminates need to connect flash media devices directly to your computer
- Installs in seconds into a 3.5” drive bay
- Easily drag and drop pictures, music and other files to and from your computer
- Supports Plug and Play installation
- USB 2.0 compliant with data transfer rates up to 480 Mbits/sec
- Includes all mounting hardware required
Applications
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| External Ports | 1 - USB B (4 pin) Male |
| Performance | |
| Cables Included | USB Type B to Type A cable and USB Type B to USB Motherboard header cable for internal installation |
| General Specifications | The chipset for the 35FCREAD20 can support up to 1G SD,MMC and |
| Max Data Tranfer Rate | USB 2.0 480 Mbps and USB 1.1 12Mbps |
| OS Compatibility | Works with Windows 98SE/ME/2000/XP/VISTA and up. MAC OS X and up. |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Indicators | |
| LED Indicators | 1 - 4 x Status/Activity LED's for each card socket |
| 1 - Power LED (red) | |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Multi-Card Reader |
| 1 - USB Type A to B cable (for Standalone use) | |
| 1 - USB Type B to motherboard header cable | |
| 4 - Screws | |
| 4 - Rubber Pads | |
| 1 - User Manual | |
Related Products
35FCREAD20BK 3.5in Bay 20-in-1 USB 2.0 Multi Media Memory Card Reader - Black Add a 20-in-1 memory card reader to a 3.5in front bay through USB 2.0
$22.99
Accessories
USBEXTAA_6 6 ft USB 2.0 Extension Cable A to A - M/F Extend the distance between your USB 2.0 devices by 6ft
$7.99
USB2FAAEXT15 16 ft USB 2.0 Active Extension Cable - M/F Reliably extend the distance of a USB 2.0 device an additional 16ft
$20.99
Downloads
Manual(s):
- 35FCREAD20.pdf
English
Data Sheet(s)
- 35FCREAD20_Datasheet.pdf
English - 35FCREAD20_Datasheet-ES.pdf
Español - 35FCREAD20_Datasheet-FR.pdf
Français - 35FCREAD20_Datasheet-IT.pdf
Italiano - 35FCREAD20_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |