DRW113ATA
Discontinued
3.5in IDE Hard Drive Mobile Rack for 5.25in Bay
DRW113ATAStarTech.com’s DRW113ATA removable hard drive enclosure offers a cost-effective way to quickly insert or remove ATA hard drives from any PC with an available 5.25-inch drive bay without opening the computer. It is an ideal solution for high-speed back-ups of critical files, moving large files from one computer to another, and for running multiple operating systems on the same PC.
While providing security and minimizing downtime, the DRW113ATA features reliable shock absorbers and a sturdy aluminum caddy that helps limit physical damages to the enclosed hard drive during transport.
Included with the DRW113ATA is our exclusive Swap Manager software for Windows that allows you to hot-swap the removable drive without the need to power down the computer.
While providing security and minimizing downtime, the DRW113ATA features reliable shock absorbers and a sturdy aluminum caddy that helps limit physical damages to the enclosed hard drive during transport.
Included with the DRW113ATA is our exclusive Swap Manager software for Windows that allows you to hot-swap the removable drive without the need to power down the computer.
The StarTech.com Advantage
- Easily turns any IDE hard drive into a mobile solution
- Guaranteed compatibility with PC and Mac systems
- Drive enclosure designed with a handle release mechanism for ease of use
- Two front-mounted ball bearing fans to provide additional hard drive cooling
- 3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
Features
- Easy to install and use
- Shock absorbers protect the hard drive
- Two front mounted ball bearing cooling fans keep the drive cool
- Lock controlled drive power prevents hard drive damage from accidental removal
- Power and activity lights indicate drive status
- Plastic bay and aluminum caddy enclosure for light weight and maximum durability
- With the included Swap Manager for Windows Software, the user can safely stop Windows from accessing the drive drawer, allowing the drive to be removed and replaced while the system is running.
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MBytes/Sec
Applications
- Removable drive drawers can be used in homes, at work, offices, schools and in large enterprises
- Fast and easy way to make backup copies of your files, applications, company’s critical data and for transporting databases and other large files from one location to another
- For use in servers and storage subsystems
- Perfect for mission critical control computers where downtime must be minimized
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Dimensions | 8.625 x 5.75 x 1.61 Inches (220 x 148 x 41 mm) |
| External Connectors | 40 Pin Header Male, 4 Pin LP4 Male |
| Fans | Two front-mounted 4cm ball bearing fans |
| Internal Connectors | 40 Pin Header Female, 4 Pin LP4 Female |
| LEDs | Yellow - Drive Activity, Green - Drive Power |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| System requirements | Any PC or Mac with an IDE Hard Drive interface and an available 5.25 inch drive bay |
| Weight (without drive) | 1.45 lbs (0.66 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 23.3 oz [660 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Related Products
Downloads
Manual(s):
- DRW113ATA.pdf
English
Data Sheet(s)
- DRW113ATA_Datasheet.pdf
English - DRW113ATA_Datasheet-ES.pdf
Español - DRW113ATA_Datasheet-FR.pdf
Français - DRW113ATA_Datasheet-IT.pdf
Italiano - DRW113ATA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |