IDE36
Discontinued
36" IDE Internal Hard Drive Cable
IDE36StarTech.com has everything you need to build and maintain workstations including 36" IDE Internal Hard Drive Cable. Featuring IDC 40 Female, IDC 40 Female connectors, this product is built with only the highest quality components to ensure peak performance, StarTech.com stands behind our parts with a lifetime warranty.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Connectors | (3): IDE 40 Female, IDC 40 Female x2 |
| Length | 36 Inch [0.9 m] - 20 and 16 inches between connectors |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 36 in [914.4 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 36 Inch IDE Hard Drive Cable - 2 Drives |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDE36_Datasheet.pdf
English - IDE36_Datasheet-ES.pdf
Español - IDE36_Datasheet-FR.pdf
Français - IDE36_Datasheet-IT.pdf
Italiano - IDE36_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |