VS310DVIR
Discontinued
3x1 HDCP Compliant DVI Switcher w/Remote Control
VS310DVIRAvoid the frustrations of having to swap out video devices because your display doesn't have enough DVI inputs to accomodate them. With the VS310DVIR, you can connect up to 3 devices with DVI output (e.g. DVD players, satellite receivers) to a single DVI input, saving hassle and costly upgrades. Plus, with the added convenience of the included remote control, switching DVI sources becomes as easy as the push of a button.
NOTE: All DVI-I ports on the VS310DVIR accept digital signals only.
The StarTech.com Advantage
- Easily switch between 3 DVI Devices on one DVI Display
- Switch using a remote control
- HDCP 1.1 and DVI 1.0 Compliant
Features
- Connect up to three devices to your TV or other display using a single set of inputs
- Includes an easy-to-use remote control for easy switching between devices
- Maintains clear audio and video signals for excellent performance
- Signal enhance feature improves signal quality for longer length transmissions.
Applications
- Presentations
- Tradeshow/Conferences
- Retail
- Entertainment
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 3 |
| Performance | |
| Frequency Bandwidth | 1.65 Gbps |
| Input Connectors | 3 DVI-I Female Ports |
| Maximum Resolution HD | 1080p |
| Maximum Resolution PC | 1600x1200 |
| NOTE | All DVI-I ports on the VS310DVIR accept digital signals only. |
| Output Connectors | 1 DVI-I Female Ports |
| Physical Characteristics | |
| Enclosure Type | Aluminum |
| Product Length | 0.8 in [20 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 4.1 in [105 mm] |
| Product Weight | 0 lb [0 kg] |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | A display that has at least one DVI input |
| A DVI cable to connect your display to the switch (if not already included with the display) | |
| Male-to-male DVI cables for each device to be connected to the switch | |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI Switcher |
| 1 - Remote Control | |
| 1 - Universal Power Adapter | |
| 1 - Manual | |
Accessories
ZENDVI1 Premium 3.3 ft (1m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$63.99
ZENDVI2 Premium 6.6 ft (2m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$85.99
ZENDVI4 Premium 13.1 ft (4m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$107.99
Downloads
Data Sheet(s)
- VS310DVIR_Datasheet.pdf
English - VS310DVIR_Datasheet-ES.pdf
Español - VS310DVIR_Datasheet-FR.pdf
Français - VS310DVIR_Datasheet-IT.pdf
Italiano - VS310DVIR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |