SCSI3CASE4
Discontinued
4 Bay 5.25in SCSI 3 External Drive Case
SCSI3CASE4The StarTech.com 4-bay SCSI3 external drive case provides a fast and easy way for PC or Mac users to add up to 4 additional 68 pin hard drives, DVD-RAM, or tape backup drives to their system. It provides 2 5.25 inch bays for SCSI3 devices. 3.5 inch hard drives can be installed by using a 5.25 to 3.5 inch drive adapter bracket (not included). The sleek looking case features a built-in 200W power supply with high capacity cooling fan to keep the drives running cool.
Features
- Designed for up to four 5.25" devices (or 3.5" devices with adapter bracket such as StarTech.com's BRACKET)
- Includes universal AC input (115-230V) 200W power supply, cooling fan, RCA jacks for CD-ROMs, and SCSI ID switch
- Shielded metal enclosure matches other computer equipment
- Supports 68-pin SCSI drives at data rates up to 160 MB/s (Ultra 160 compliant)
- Includes internal 68 conductor ribbon cable with 4 HPDB68 male connectors
- A second 8cm fan makes sure there is plenty of air flow through the case
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of external 5.25 inch bays | 4 |
| Fans | 2 - 80 mm |
| Connector(s) | |
| Connector Type(s) | 2 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| Performance | |
| Dimensions | L= 15.2in(38.5cm) W= 6.9in(17.5cm) H= 10in(25.5cm) |
| External Case Connectors | 2x Half Pitch DB68 Female |
| Internal Connectors | 4x Half Pitch DB68 Male |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Steel |
| Product Length | 10.8 in [275 mm] |
| Product Width | 8.3 in [210 mm] |
| Product Height | 10 in [255 mm] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 120 AC |
| 240 AC | |
| Packaging Information | |
| Shipping (Package) Weight | 12.8 lb [5.8 kg] |
| What's in the Box | |
| Included in Package | 1 - SCSI EXTERNAL HARDDRIVE CASE |
| 1 - sCR BAG OF SCREWS | |
| 1 - POWER CORD | |
| 1 - INSTRUCTION MANUAL | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- SCSI3CASE4.pdf
English
Data Sheet(s)
- SCSI3CASE4_Datasheet.pdf
English - SCSI3CASE4_Datasheet-ES.pdf
Español - SCSI3CASE4_Datasheet-FR.pdf
Français - SCSI3CASE4_Datasheet-IT.pdf
Italiano - SCSI3CASE4_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |