BR4100DC
Discontinued
4 Port 10/100 Cable/DSL Broadband Router
BR4100DCSet up a high-speed network with only one Internet connection! Save the cost of extra connections, modems and switches! The BR4100DC DSL/Cable Router connects to your broadband modem or Ethernet backbone, allowing you to connect up to 253 users via four 10/100 Mbits/sec ports.
A web based user interface and Quick Setup Wizard walks you through installation and configuration and makes ongoing remote management simple and straightforward. Plus, to protect your network, the router comes with a built-in, configurable firewall that blocks hacker intrusion. And for extra security, the router uses NAT (Network Address Translation) to keep your private IP addresses hidden from unauthorized users.
Advanced features like Virtual Server, Remote Access, DMZ, Access Control, and Address Mapping let you configure the router to meet the exact needs of your network solution. Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- 2-year warranty and FREE LIFETIME tech support
- Share one Internet connection between up to 253 PC or Mac® systems
- Controlled access and advanced firewall protection for maximum security
- Built-in 4 port 10/100 Mbits/sec switch provides fast connection with nothing extra to buy
- Web based user interface and setup wizard simplifies installation, configuration and remote administration
Features
- NAT firewall blocks unauthorized users from accessing your private IP addresses
- Remote management function allows network configuration and management from anywhere, over the Internet
- Intuitive Quick Install Wizard for easy setup and configuration
- LED indicators continuously show operating status
- Virtual server capability enables incoming access to specified FTP, e-mail and other servers
- Supports IP functions including PPTP, PPPoE, DHCP and NAT
- Supports VPN – PPTP/L2TP/IPSec pass-through
- Advanced functions include DMZ, and Access Control
- Allows monitoring of Security Log, DHCP PC Client Log, Internet Connection, System Information and Device Status
- Compact wall-mountable design saves desktop space
- 2-year warranty and FREE LIFETIME tech support
Applications
- Allows multiple users to share existing Internet resources via a single cable or xDSL modem connection
- Perfect for home or office use
- Ideal for multiple workgroup environments with shared internet access
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Industry Standards | IEEE802.3 |
| IEEE802.3u | |
| Connector(s) | |
| External Ports | 5 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 100000000 Mbits/Sec |
| Remote Management Ability | Yes |
| Full Duplex Support | Yes |
| Security Features | MAC Address Filtering |
| NAT Firewall | |
| Virtual DMZ | |
| Compatibility | PC or MAC with RJ-45 Ethernet Connection |
| EMI Certifications | FCC class B, CE Mark & C-Tick |
| Enclosure Color | Blue |
| Enclosure Construction | Plastic |
| Firewall Throughput | 20 Mbits/sec |
| Inches | 1.1 x 7.3 x 3.9 |
| LAN 10/100M | Connection status @ 100 Mbits/sec |
| LAN LNK/ACT | Connection status and activity status |
| LAN Port | 4 x 10/100 Mbits/sec RJ45 Base-T Port |
| LED Indicators | |
| Millimeters | 30 x 187 x 100 |
| Power | AC Adapter 12V |
| Shows router's power supply status | |
| Router Dimensions | |
| Standards | IEEE802.3 & IEEE802.3u |
| Total LAN Switch Ports | 4 |
| Total Users Supported | 253 |
| WAN | 10 Mbits/sec |
| WAN 10/100M | Internet network connection status @ 100 Mbits/sec |
| WAN LNK/ACT | Internet network connection status and activity status |
| Supported Protocols | DHCP |
| ICMP | |
| MS-CHAP | |
| NAT/PAT | |
| PAP/CHAP | |
| PPPoE | |
| PPTP | |
| RIP1/2 | |
| TCP/IP | |
| UDP | |
| Physical Characteristics | |
| Color | Blue |
| Enclosure Type | Plastic |
| Product Length | 7.4 in [187 mm] |
| Product Width | 3.9 in [100 mm] |
| Product Height | 1.2 in [30 mm] |
| Indicators | |
| LED Indicators | 1 - LAN 10 10 / 100 Mbit connection status |
| 1 - LAN Link and Activity | |
| 1 - Power | |
| 1 - WAN 10 / 100 Mbit connection status | |
| 1 - WAN Link and Activity | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
Related Products
ST100S 1 Port PCI 10/100 Mbps Ethernet Network Adapter Card Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot
$11.99
ST100SLP 1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot
$16.99
Accessories
M45PATCH6BL 6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
M45PATCH8BL 8 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 8ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
M45PATCH10BL 10 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
M45PATCH15BL 15 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 15ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
M45PATCH25BL 25 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 25ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$9.99
M45PATCH100B 100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
Downloads
Manual(s):
- BR4100DC.pdf
English
Data Sheet(s)
- BR4100DC_Datasheet.pdf
English - BR4100DC_Datasheet-ES.pdf
Español - BR4100DC_Datasheet-FR.pdf
Français - BR4100DC_Datasheet-IT.pdf
Italiano - BR4100DC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |