4 Port High Resolution VGA Video Splitter with Audio - 400 MHz
ST124PROAThis 4-Port High Resolution VGA Video Splitter is an ideal solution for multi-screen presentations that require audio.
The VGA splitter lets you split VGA video and a corresponding audio signal from one computer between four sets of VGA displays and speakers - perfect for classrooms, in-store merchandising, or information kiosks, making sure your presentation stands out in a crowd!
Ensuring high resolution video even at long distances, the splitter features a built-in signal booster that lets you position displays (and speakers) up to 210ft away from the computer.
To provide a high quality viewing experience, the VGA video splitter offers a video bandwidth of 400 MHz with support for high resolution VGA display up to 2048 x 1536.
This high resolution VGA video splitter offers simple plug and play installation, allowing you to deploy your multimedia configuration in minutes.
The StarTech.com Advantage
- Multiple screens let you communicate your message to large audiences with greater impact
- Guaranteed to maintain signal strength for crisp, sharp imaging
- Doubles as a signal amplifier, boosting display range by up to 210 feet (65 meters)
Features
- Compatible with VGA, SVGA and Multisync monitors
- 400 MHz bandwidth provides brilliant 2048 x 1536 resolution
- DDC,DDC2 & DDC2B compatible (on Video Out port 1)
- Includes DC 7.5V power adapter
- Daisy chainable for almost unlimited expansion
- Uses standard monitor extension cables (StarTech.com coaxial VGA cables recommended for best picture quality)
Applications
- In-store product merchandising
- Information booths/kiosks
- Trade-shows
- Lecture halls and classrooms
- Airports, bus terminals and train stations
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 5 - 3.5 mm Mini-Jack (3 Position) Female |
| 5 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Analog Resolutions | 2048x1536 |
| Cable Length | 210 feet (65 meters) |
| Dimensions | 5.1 x 2.9 x 1.6 Inches (130 x 75 x 72 mm) |
| Input Connectors | Video: 1 x High Density DB15 (Female), Audio: 1 x 3.5mm Audio Jack (Female) |
| Output Connectors | Video: 4 x High Density DB15 (Female), Audio: 4 x 3.5mm Audio Jack (Female) |
| Power | AC 7.5V 800mA (max) |
| Signal Type | XGA, VGA, SVGA, QXGA, UXGA & Multisync displays |
| VGA Bandwidth | 400 MHz |
| VGA Resolution | 2046 x 1536 @ 60 Hz |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 5.1 in [130 mm] |
| Product Width | 3 in [7.5 cm] |
| Product Height | 2.8 in [72 mm] |
| Product Weight | 23.2 oz [658 g] |
| Power | |
| Input Voltage | 7.5 |
| Input Current | 0.8 |
| Packaging Information | |
| Shipping (Package) Weight | 2.6 lb [1.2 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ST124PROA.pdf
English
Data Sheet(s)
- ST124PROA_Datasheet.pdf
English - ST124PROA_Datasheet-ES.pdf
Español - ST124PROA_Datasheet-FR.pdf
Français - ST124PROA_Datasheet-IT.pdf
Italiano - ST124PROA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |