4 port PCI RS232 Serial Adapter Card with 16950 UART
PCI4S950This high speed PCI-based RS232 Serial Adapter Card gives you four high performance 16C950 serial UART channels/ports for connecting any new or legacy serial peripheral, with data transfer rates of up to 115.2 Kbps.
The PCI-based RS232 Serial card is a cost-effective solution for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more to your system, without having to upgrade peripherals for USB compatibility.
Installation is a breeze with support for Windows® Vista, XP, ME, 2000, 98, 95 and NT4. Plus, IRQ sharing and a PCI plug and play interface guarantee convenient, hassle-free connections.
This serial adapter card is backed by StarTech.com’s lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Guaranteed compatibility with any PC running Windows®, DOS® or Linux®
- Backward compatible with 16C450, 16C550, 16C650 and 16C750 UARTs
- Easy to install and use with full step-by-step instructions
Features
- Includes drivers for Linux® and all versions of Windows®
- Easy plug and play installation fits any open PCI slot using Windows 95/98/ME/2000 or XP
- IRQ sharing saves resources and eliminates conflicts
- Supports the RS-232 serial interface
- Full 128-byte receiver and transmitter FIFOs, fully adjustable IRQ trigger levels and automated flow-control
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Interface | PCI |
| Bus Type | PCI (5 Volt) |
| Industry Standards | PCI 2.2 |
| Power Management 1.1 | |
| Chipset ID | PLX/Oxford - OX16PCI954 |
| Connector(s) | |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Max Baud Rate | 115.2 Kbps |
| Software | |
| OS Compatibility | Windows 2000, XP (32-bit, 64-bit), Vista (32-bit, 64-bit) |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused 32 bit PCI slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial Card |
| 1 - 4 Port DB9 Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS950.pdf
English - PCIxS950-FR.pdf
Français
Data Sheet(s)
- PCI4S950_Datasheet.pdf
English - PCI4S950_Datasheet-ES.pdf
Español - PCI4S950_Datasheet-FR.pdf
Français - PCI4S950_Datasheet-IT.pdf
Italiano - PCI4S950_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |