SV431D
Discontinued
4 Port PS/2 KVM Switch with OSD
SV431DStarTech.com’s SV431D is the reliable solution for server room and industrial computer environments. The SV431D is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached. An all-metal, 1U chassis provides SV431D with a rugged and durable body that adds to the unit’s reliability and dependability. This reliability is continued in the 30 series of StarView KVM switches with a dependable 3-year limited warranty.
Up to 4 additional SV431D StarView switches can be daisy-chained for expansion as needs grow to control a maximum of 16 PCs. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out.
The SV431D is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
Up to 4 additional SV431D StarView switches can be daisy-chained for expansion as needs grow to control a maximum of 16 PCs. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out.
The SV431D is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
The StarTech.com Advantage
- Powerful features that increase usability
- Unparalleled reliability
- Ultra-compatible
- Optional rackmountable bracket
Features
- Completely hot-pluggable feature allows you to add or remove keyboards, mice, monitors and even cascaded switches without powering down the switch or an attached computer
- A dependable 3-year warranty provides peace of mind.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems.
- Compatible with all notebook computers.
- Compatible with Compaq Alpha systems.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining mouse control.
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets.
- Fast switch-buttons for each port provide quick access to any connected system.
- High 1920x1440 resolution capability supports the most demanding applications.
- Optional On-Screen Display (OSD) feature on some models allows PC selection from an On-Screen menu of user-defined computer names. Built-in OSD security keeps unwanted users out.
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Can be cascaded to control up to 16 PCs (more if cascaded from larger switch models)
- Each PC name is user-definable via the OSD menu
- Intelligent scan mode automatically switches through user-defined computers, scan rate is user selectable via OSD menu
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 4 - VGA (15 pin; High Density D-Sub) Male |
| 8 - PS/2 (6 pin; Mini-DIN) Female | |
| Other Interface(s) | 1 - Mini-DIN (8 pin) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 16 |
| Port Selection Support | Push Button, Hotkeys, and OSD (On Screen Display) |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
| Enclosure | Metal |
| PC Selection methods | OSD Menu, Keyboard hot-key, Front panel button |
| Power | 9V DC 600mA - Adapter included |
| Video Bandwidth | 300 MHz |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 5.1 in [130 mm] |
| Product Width | 8.7 in [220 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 2.3 lb [1 kg] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 4.1 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - SV431D Switch |
| 2 - PS/2 to Serial mouse adapters | |
| 1 - Set of 4 rubber feet | |
| 1 - 9V Power Adapter | |
| 1 - Instruction Manual | |
| 1 - Keyboard hotkey sticker | |
Certifications, Reports and Compatibility
Related Products
SV431H 4 Port Professional USB PS/2 KVM Switch Control up to four USB or PS/2-connected computers from one keyboard, mouse and monitor
$165.99
SV431 4 Port Black PS/2 KVM Switch Control up to four VGA and PS/2-connected computers from a single keyboard, mouse and monitor
$144.99
SV431USB 4 Port Professional VGA USB KVM Switch with Hub Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers
$117.99
Accessories
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
SV431RACK 1U Rackmount Brackets for KVM Switch (SV431 Series) Mount a 1U SV431 Series KVM switch into your server rack or cabinet
$33.99
SVPS23N1_10 10 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_50 50 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$73.99
SVPOWER Replacement 9V DC Power Adapter for KVM Switch Replace, or keep a spare 9V DC (0.6 A) KVM switch power adapter on hand
$12.99
PS23N1THIN6 6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$16.99
PS23N1THIN15 15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$21.99
Downloads
Manual(s):
- SV431D.pdf
English
Data Sheet(s)
- SV431D_Datasheet.pdf
English - SV431D_Datasheet-ES.pdf
Español - SV431D_Datasheet-FR.pdf
Français - SV431D_Datasheet-IT.pdf
Italiano - SV431D_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |