4 Port StarView DVI KVM Switch
SV421DVIExperience crystal-clear digital images on all your PCs without the cost of multiple flat-panel monitors. Our StarView DVI KVM switch lets you share one flat panel monitor, PS/2 keyboard, and PS/2 mouse between four computers, so you’ll be able to sit back and enjoy razor-sharp digital images while effortlessly flipping between your PCs. Designed specifically for DVI flat panel displays, this KVM switch preserves the integrity of your digital images, making sure distortion and signal loss is kept to a minimum.
Like all our StarView KVM switches, the SV421DVI offers convenient features like hot-key commands and auto-scanning. And since deskspace is usually at a premium, we’ve designed the SV421DVI to have all its cable connections in the rear to keep things neat.
The StarTech.com Advantage
- The StarTech.com DVI Switch enables high quality digital flat panel displays to be shared between 4 computers
- KVM Switch with DVI interface offers the highest quality resolution on your flat screen display
- Eliminates the need to buy expensive flat panel display monitors for all computers
Features
- DVI-I interface technology supports both digital and analog video signal transmission
- All cables are connected to the rear for a more secure and neat connection
- Supports PS/2 keyboards and mouse including M/S IntelliMouse (Pro), Explorer and Optical mice
- Keyboard and mouse allow for hot plugging without having to turn either the KVM or the PC off
- Operating system independent, compatible with all operating systems
- Front panel LED's indicate which computer is active
- Supports high digital resolution of up to 1280x1024 and analog resolution of up to 1920x1440
- Power-free operation draws power from your computer’s PS/2 port and requires no power adapters
- Buzzer sound for port switching confirmation
- HDCP Compliant
Applications
- Enables users to control 4 computers from 1 Keyboard, Mouse and Flat Panel LCD monitor
- Ideal for environments using desktops, workstations and servers with Flat Panel LCD monitor
- Switches instantly between two PCs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 4 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | No |
| U Height | 1.5U |
| Daisy-Chain | No |
| Performance | |
| DVI Support | Yes |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Digital Resolutions | 1280 x 1024 |
| Maximum Number of Users | 1 |
| DVI: 1 x DVI-I Dual Link (female) | |
| DVI: 4 x DVI-I Dual Link (female) | |
| Height: 1.75 Inches (45 mm) | |
| Keyboard: 1 x PS/2 6-pin Mini Din (female) | |
| Keyboard: 4 x PS/2 6-pin Mini Din (female) | |
| Length: 4.25 Inches (107 mm) | |
| Mouse: 1 x PS/2 6-pin Mini Din (female) | |
| Mouse: 4 x PS/2 6-pin Mini Din (female) | |
| Width: 8.75 Inches (223 mm) | |
| Console Connector | |
| Dimensions | |
| Enclosure | Metal |
| LED Indicator | Port Status (Numerical display) |
| Operating Temperature | 00C ~ 400C |
| PC Connectors | |
| Port Selection | Push Button and Hot Keys |
| Power | PS/2 interface & 9V 500mA Adapter (optional) |
| Safety Standards | FCC & CE |
| Weight | 2.2 Lbs (1 Kgs) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 8.7 in [220 mm] |
| Product Width | 3.9 in [100 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
| Connector Type(s) | 10 - PS/2 (6 pin; Mini-DIN) Female |
| 5 - DVI-I (29 pin) Female | |
Accessories
Downloads
Manual(s):
- SV421DVI.pdf
English
Data Sheet(s)
- SV421DVI_Datasheet.pdf
English - SV421DVI_Datasheet-ES.pdf
Español - SV421DVI_Datasheet-FR.pdf
Français - SV421DVI_Datasheet-IT.pdf
Italiano - SV421DVI_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |