ST3504USB
Discontinued
4 Port USB 1.1 Hub for 3.5in Front Bay
ST3504USBThe StarTech.com Internal 4 port USB hub can be mounted into any 3.5 inch drive bay and will turn 1 USB port into 4 USB ports. This product will allow for the hassle free connection of USB devices such as digital cameras, Zip drives, portable USB CD-R drives, USB file transfer cables and printers from front access ports. The ST3504USB provides both self-powered and bus powered modes of operation, and also provides per-port over current detection and protection.
Features
- Works with USB-compliant Windows and Mac computers
- Supports both Open Host Controller Interface (OHCI) and Universal Host Controller Interface (UHCI)
- Easily mounts internally into any available 3.5" drive bay
- Includes 1 internal USB cable for connection to the PC USB port
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Connector(s) | |
| External Ports | 1 - USB A (4 pin) Male |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Connectors | (Front) 4 x USB A female (Rear) 1 x USB B female |
| Downstream (Peripheral) Ports | 4 |
| Industry Standards | USB 1.1 compliant |
| Output Current | 500 mA (maximum) per port |
| Output Voltage | + 5V DC per port |
| Power | Supplied by LP-4 power supply connector |
| Upstream (Root) Ports | 1 |
| Physical Characteristics | |
| Color | Beige |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port Front USB Hub for 3.5 Drive Bay |
| 4 - screws | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- ST3504USB.pdf
English
Data Sheet(s)
- ST3504USB_Datasheet.pdf
English - ST3504USB_Datasheet-ES.pdf
Español - ST3504USB_Datasheet-FR.pdf
Français - ST3504USB_Datasheet-IT.pdf
Italiano - ST3504USB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |