4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2004EXTExtend a USB 2.0 connection up to 330ft (100m) away using standard Ethernet cable
The USB2004EXT USB 2.0 Extender lets you extend a USB 2.0 connection up to 330ft (100m) over CAT5/CAT5e/CAT6 Ethernet cable - roughly 22x longer than normal USB cable length restrictions!
The USB over Ethernet extender is comprised of both the local and remote units, joined via network cable; the local unit (transmitter) is USB-powered, which eliminates the need for multiple power outlets at the local end. The remote/receiver unit is powered by a separate power adapter and features four USB 2.0 ports that can be connected directly to USB devices or to a USB hub for additional remote ports.
Supporting full Hi-Speed USB 2.0 data transfer speeds up to 480Mbps, the extender is also backward compatible with USB 1.0/1.1 (1.1Mbps/12Mbps respectively); designed to provide dependable, long-lasting USB device performance over long distances, the USB 2.0 extender is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows users to make use of existing Cat5/ Cat5e/ Cat6 infrastructure to extend USB devices
- Connect multiple USB devices by adding a USB hub to the extender
- Easy installation and set up with no software or drivers required
- Eliminates the need to add multiple expensive, inflexible and space consuming USB hubs or repeaters to extend the distance of USB devices
Features
- Data transfer rates up to 480 Mbps (USB 2.0 High-Speed); backwards compatible with USB 1.1 full speed (12 Mbps) and USB 1.0 low speed (1.5 Mbps)
- Extends the range of one USB device up to 100 meters (330 ft) using standard UTP category 5, 5e, or 6 cabling
- No drivers or software required; OS independent
- USB powered on the local side, power adapter provided for the remote
- Compact and lightweight design
Applications
- Extend the distance of existing USB devices up to 100 meters (330 ft) with standard category 5, 5e, and 6 UTP cables
- Ideal for use with remote digital recorders, security/ surveillance/ monitoring equipment, POS devices, printers, scanners and most other USB devices
- Interactive terminals or remote kiosks
- Remote Industrial/ Lab equipment control
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Male | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps USB 2.0 High Speed (Backwards compatible with Full and Low speed devices, 12/1.5 Mbps) |
| Max Distance | 100 m / 330 ft |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum and Plastic |
| Product Length | 4.3 in [110 mm] |
| Product Width | 2.7 in [69 mm] |
| Product Height | 1.1 in [28 mm] |
| Product Weight | 7.1 oz [200 g] |
| Indicators | |
| LED Indicators | 1 - Blue - Power |
| 1 - Green - Host Connectivity | |
| 2 - Green/Yellow - Cat5 Connectivity/Activity | |
| 4 - Green - Activity | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 5 DC |
| Output Current | 3A |
| Center Tip Polarity | Positive |
| Plug Type | C |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -5°C to 60°C (23°F to 140°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - Local USB 2.0 Extender |
| 1 - 4 Port Remote USB 2.0 Receiver | |
| 1 - Power Adapter | |
| 1 - Installation Guide | |
Related Products
Accessories
Downloads
Manual(s):
- USB2004EXT.pdf
English
Data Sheet(s)
- USB2004EXT_Datasheet.pdf
English - USB2004EXT_Datasheet-ES.pdf
Español - USB2004EXT_Datasheet-FR.pdf
Français - USB2004EXT_Datasheet-IT.pdf
Italiano - USB2004EXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |