4 Port Black USB 2.0 Hub
ST4200USBThis 4 Port black USB 2.0 Hub turns a single USB 2.0 port into four USB ports, letting you connect your most demanding next-generation peripherals while relying on data transfer speeds of up to 480 Mbps. Backward compatible with the original USB (1.1) standard, the hub also supports older USB peripherals, allowing them to function perfectly with no adjustments.
Designed to make an attractive addition to any desktop workstation, the USB hub features a sleek black casing and takes up minimal desk space. The hub also features Plug and Play connectivity and support for up to 127 USB 2.0 devices (using multiple hubs), making it a snap to expand your PC or Mac environment to suit your needs.
The StarTech.com Advantage
- Connect up to four USB devices
- Hot swap capabilities allow you to connect and disconnect devices without rebooting
- PC and Mac compatible
- Comes complete with a wall-mount power adapter and a 3 ft. USB 2.0 A/B male-to-male cable
Features
- High-speed data transfer rates of up to 480 Mbits/sec
- Self-powered or bus-powered
- Over current detection and protection on each downstream port
- Backward compatible with USB 1.1 devices
- USB 2.0 certified by the USB-IF
Applications
- Charge iPod’s or portable devices that can be recharged through USB 2.0
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Industry Standards | USB 2.0 |
| Connector(s) | |
| External Ports | 1 - Terminal Block (3 Wire) |
| 1 - USB B (4 pin) Female | |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Data Transfer Rate | Up to 480 Mbits/sec |
| OS Support | Windows 98SE/ME/2000/XP/2003 and up, Mac OS 8.6 or up (OS 10.2.4 needed for USB 2.0 speeds) |
| Platform Compatibility | PC or Mac |
| Power adapter | Input 100~240V 1.0A 50/60Hz (auto switching) Output 5V DC, 2A Positive Center |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.8 in [97 mm] |
| Product Width | 2.7 in [68 mm] |
| Product Height | 0.7 in [19 mm] |
| Indicators | |
| LED Indicators | 1 - Power |
| Power | |
| Power Adapter Included | Yes |
| Input Current | 2.5 |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | Any computer with a USB 2.0 port |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - USB 2.0 Hub |
| 1 - USB Cable | |
| 1 - Power Adapter | |
| 1 - User's manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST4200USB.pdf
English
Data Sheet(s)
- ST4200USB_Datasheet.pdf
English - ST4200USB_Datasheet-ES.pdf
Español - ST4200USB_Datasheet-FR.pdf
Français - ST4200USB_Datasheet-IT.pdf
Italiano - ST4200USB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |