4 Port USB 2.0 3 Port IEEE 1394a PCI USB Firewire Combo Adapter Card
PCI3UV22FThis USB and FireWire slot saver PCI card can be installed in an available PCI slot to provide three external USB 2.0 ports, one internal USB port, two external 6-pin IEEE 1394a FireWire ports and one internal FireWire (6-pin, 1394a) port.
A cost-effective solution, the USB/FireWire slot saver PCI card lets you connect FireWire or USB peripherals (e.g CD-RW/DVD-ROMs, external hard drives, video cameras, etc.), while taking up only one PCI expansion slot on the computer, in turn saving space in the computer for further card installations.
Supporting full high-speed USB (up to 480Mbps) and FireWire 400 (400Mbps) data transfer speeds, the adapter card lets you get the most from your USB or FireWire peripherals, ensuring seamless functionality with internally or externally connected peripherals.
Plus, the adapter is backward compatible with USB 1.1 devices, ensuring that even older USB peripherals can be connected.
Designed for long-lasting durability, the USB 2.0/FireWire 400 slot saver card is backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- One-card connectivity to USB and FireWire® peripherals, without a costly system upgrade
- Fast data transfer rates up to 480 Mbps (USB 2.0 ); and 400 Mbps (FireWire®)
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
Features
- Three external (plus one internal) USB 2.0 ports with data transfer rates up to 480 Mbits/sec
- Two external (plus one internal) IEEE-1394 FireWire® ports with data transfer rates up to 400 Mbits/sec
- Hot swap capabilities let you connect peripherals without rebooting
- Compliant with PCI specification 2.2
- Backward compatible with USB 1.1 devices
- Installs easily into a single PCI slot
Applications
- Connect to a wide range of USB 2.0/1.1 and IEEE-1394 FireWire® devices including CD-RW/DVD-ROMs, removable hard drives, video cameras, hubs, digital camcorders/cameras and MP3 players/iPods
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Interface | FireWire 400 (1394a) |
| USB 2.0 | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | VIA - VT6214L & VT6306 |
| VIA VT6306 | |
| Connector(s) | |
| Connector Type(s) | 3 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbits/Sec |
| Data Transfer Rates | |
| External Ports | |
| Industry Standards | |
| Internal Ports | |
| System Requirements | |
| Bus Interface | PCI |
| FireWire | 1 x 6 pin 1394A |
| 1394 & 1394A | |
| 2 x 6 pin 1394A | |
| IEEE 1394A Devices | Up to 400 Mbits/sec |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| PCI | Version 2.2 |
| USB | 1 x USB Type A Female |
| 3 x USB Type A Female | |
| EHCI and OHCI Compliant | |
| USB 1.1/1.0 Devices | Up to 12 Mbits/sec |
| USB 2.0 Devices | Up to 480 Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux,and Mac OS 10.2.6 or OS 10.2.8 |
| Microsoft WHQL Certified | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI USB 2.0 and 1394a Combo Card |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI3UV22F.pdf
English
Data Sheet(s)
- PCI3UV22F_Datasheet.pdf
English - PCI3UV22F_Datasheet-ES.pdf
Español - PCI3UV22F_Datasheet-FR.pdf
Français - PCI3UV22F_Datasheet-IT.pdf
Italiano - PCI3UV22F_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |