4 Port USB + PS/2 Digital KVM Switch with OSD
SV441HDIThe SV441HDI empowers you to securely manage up to 4 computers remotely from almost anywhere using your LAN or the Internet. Unlike software solutions that require installation and work through your server’s operating system, the SV441HDI gives you BIOS level control and full interaction with your system’s boot process . Control does not come at the expense of security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure. With both USB and PS/2 support, this switch easily handles a mixed platform environment to provide a central point of administration for all your servers. For added flexibility you can attach your existing KVM switches to the SV441HDI to remotely control up to 64 computers, and its standardized 1U rack-mountable metal chassis allows easy installation in your rack or cabinet.
Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on an off using an interactive menu.
The SV441HDI is the perfect solution for any organization that demands secure, flexible local and remote administration of its critical systems.
What's in the box
Features
- Works with PC, Mac, Linux, and Sun Systems
- Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
- Uses StarTech.com tangle-fee KVM cables
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Universal KVM switch controls up to 4 computers directly and up to 16 computers by cascading 4 additional KVM switches
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Supports IntelliMouse (Pro)
- Plug and Play compliant
- Operating system independent
- Obtains an IP address using DHCP or manual configuration
- No software or drivers required
- Login authentication restricts access to authorized users
- Includes direct dial in capability, via modem
- Includes an onboard Web Server, providing browser-based configuration and administration.
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Flash upgradeable
- Each computer name can be defined via the OSD menu
- Compact 1U rack height takes up very little cabinet or rack space
- Auto Scan Mode lets you switch between computers for easy monitoring
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
Applications
- Server farms
- Remote access to mission-critical corporate datacenter servers
- Remote access for outsourced server / IT hardware management
- PC test/burn-in computer control
- Manufacturing line computer control
- Enables access to existing KVM switches via TCP/IP
- Datacenter computer control
- Co-location/ISP computer control
- BIOS level remote access to servers at co-location facilities and ISPs
Technical Specifications
| Warranty | 2 Years |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
| Audio | No |
| Carton Quantity | 5 |
| Center Tip Polarity | Positive |
| Color | Black |
| Connector Type(s) | 2 - Mini-DIN (8 pin) Female |
| Connector Type(s) | 4 - VGA (15 pin; High Density D-Sub) Female |
| Daisy-Chain | Yes |
| DVI Support | No |
| Enclosure Type | Steel |
| IP Control | Yes |
| KVM Ports | 4 |
| KVM TFT | None |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Computers | 12 |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Multiple Monitor | No |
| PC Interface | USB and PS/2 |
| Power Adapter Included | Yes |
| Rack-Mountable | Yes |
| Shipping (Package) Weight | 6.3 lb [2.9 kg] |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.6A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Plug Type | M |
Certifications, Reports and Compatibility
Related Products
Accessories

Follow us on Twitter |