4 Port S-Video and Composite Video Switch with Stereo Audio and Remote
SVID410IRThis Composite/S-Video Switcher lets you select between up to 4 Composite or S-Video outputs as well as the corresponding audio, for display on a single TV/monitor.
Now, switching between audio-video sources is as pushing a button on the front panel of the video switch, or using the included IR remote control - a convenient solution for selecting between multiple Composite/S-Video sources such as VCRs, camcorders or DVD Players without the hassle of swapping out cables.
Designed and constructed to provide a reliable A/V switching solution, the Composite/S-Video Switch with RCA Audio is backed by StarTech.com's 2-year warranty and free lifetime technical support.
Perfect for multiple devices like VCRs, camcorders, and DVD players as well as game consoles like Xbox®, Playstation 2®, GAMECUBE™, and Dreamcast™.Features
- Includes a remote control for easy switching
- Compatible with S-Video or composite video inputs
Applications
- Connect multiple A/V devices to a single TV input.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Performance | |
| Connectors | Input S-Video (4), Composite Video (4), Audio RCA (4) Output S-Video (1), Composite Video (1), RCA Audio (1) |
| Power Adapter | 9V DC, 100 mA, center positive (included) |
| Remote Control | Infra-red |
| Physical Characteristics | |
| Color | Black |
| Product Length | 7.7 in [195 mm] |
| Product Width | 5.1 in [130 mm] |
| Product Height | 1.9 in [47 mm] |
| Product Weight | 20 oz [567 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Video Switch |
| 1 - Remote Control | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SVID410IR.pdf
English
Data Sheet(s)
- SVID410IR_Datasheet.pdf
English - SVID410IR_Datasheet-ES.pdf
Español - SVID410IR_Datasheet-FR.pdf
Français - SVID410IR_Datasheet-IT.pdf
Italiano - SVID410IR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |