DS15H64
Discontinued
4-to-1 Manual PS/2 VGA Switchbox
DS15H64StarTech.com’s Manual 4-to-1 VGA/SVGA Monitor Switchbox lets up to 4 computers share 1 monitor and PS/2 input device. Requiring no power supply, this switchbox is ideal to sit on a user’s desktop and allow them to manually switch between active computers.
Applications
- Four (4) computers share one (1) PS/2 keyboard and VGA monitor
- Requires four (4) PS/2 male-to-male cables (KXT102MMxx) and four (4) VGA switchbox cables (MXT101MM, MXT101MMHQ, or MXT105MMHQ)
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Ports | (4) to (1) [6 MiniDIN Female, High Density DB15 Female] |
| Power Supply | not required |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 5.9 in [150 mm] |
| Product Height | 2.8 in [70 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 WAY MANUAL KV SWITCH |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DS15H64_Datasheet.pdf
English - DS15H64_Datasheet-ES.pdf
Español - DS15H64_Datasheet-FR.pdf
Français - DS15H64_Datasheet-IT.pdf
Italiano - DS15H64_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |