4 Port Manual VGA Video Switch
DS154StarTech.com’s Manual 4-to-1 VGA/SVGA Monitor Switchbox lets up to 4 computers share 1 monitor, without having to swap out video cables.
The VGA/SVGA monitor switch requires no power supply and features a compact form factor design that's ideally suited for desktop installation - allowing users to manually switch between up to 4 computers using a single VGA monitor without disrupting the workspace.
Designed for reliable operation and maximum convenience, the Manual 4-to-1 VGA/SVGA Monitor Switchbox is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
Applications
- Four (4) computers share one (1) monitor
- Requires four (4) VGA switchbox cables (MXT101MM, MXT101MMHQ, or MXT105MMHQ)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Performance | |
| (4) to (1) High Density DB15 Female | |
| Power Supply | not required |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - DATA SWITCH |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- DS154_Datasheet.pdf
English - DS154_Datasheet-ES.pdf
Español - DS154_Datasheet-FR.pdf
Français - DS154_Datasheet-IT.pdf
Italiano - DS154_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |