400 Watt 2U Dual ATX12V 2.01 Industrial Computer Power Supply
ATX2POW4002UThis low profile, high efficiency 400 Watt Industrial ATX12V 2.01 2U power supply is the perfect upgrade or replacement for powering an AMD or Intel based server.
Ideal for 2U or 3U server cases, the ATX12V 2.01 2U power supply provides dual ATX12V power rails, as well as protection against over load, over voltage, over current and no load situations - the perfect solution for delivering stable power to the most demanding devices.
The ATX12V 2.01 2U power supply also features a built-in, ball-bearing fan, that helps provide superior air flow, in turn ensuring optimum operating temperatures for long-lasting performance.
The StarTech.com Advantage
- Active Power Factor Correction feature to suit environments requiring higher efficiency in power distribution
Features
- ATX12V 2.01 compliant and 24/20 pin split mb connector for compatibility with existing standards
- Two separate 12V power rails to deliver stable power to demanding devices
- Nickel-plated finish
- Generous number of device and peripheral connectors, including SATA and PCI-Express connectors.
Applications
- Ideally designed for lower profile 2U and 3U case chassis making it ideal for 2U and 3U rackmount system builds.
- Perfect replacement or upgrade for Industrial PC or server systems with 2U and 3U chassis size.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - PCI Express Power (6 pin; v 1.x) Male | |
| 1 - SATA Power (15 pin) Plug | |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 6 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Output Power | 400 |
| Power Factor Correction | Active |
| Efficiency Rating | >75% |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Enclosure Type | Nickel-plated Steel |
| Product Length | 8.4 in [213 mm] |
| Product Width | 3.9 in [100 mm] |
| Product Height | 2.8 in [71 mm] |
| Product Weight | 4.1 lb [1.9 kg] |
| Power | |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 16A |
| Current +12.0V2 (A) | 17A |
| Current +3.3V (A) | 20A |
| Current +5.0V (A) | 20A |
| Current +5.0Vsb (A) | 2.0A |
| Input Current | 115V (8A), 230V (4A) |
| Environmental | |
| Operating Temperature | 0 - 35 Degrees C @Full Load 35-40 Degrees C @90% Rated Load 40-50 Degrees C @80% Rated Load 10-90% RH |
| Storage Temperature | -20 to 80 Degrees C, 5-90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 4.7 lb [2.1 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- ATX2POW4002U.pdf
English
Data Sheet(s)
- ATX2POW4002U_Datasheet.pdf
English - ATX2POW4002U_Datasheet-ES.pdf
Español - ATX2POW4002U_Datasheet-FR.pdf
Français - ATX2POW4002U_Datasheet-IT.pdf
Italiano - ATX2POW4002U_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |