400 Watt ATX12V 2.2 PC Computer Power Supply w/ 20 & 24 Pin Connector
ATX2POWR400EThis 400 Watt ATX12V 2.2 power supply offers a high quality PC power solution, with support for modern Intel and AMD dual-core CPU designs as well as PCI Express and SATA device connections.
The PSU offers dual 12V power rails and ensures broad compatibility with a 20/24 pin motherboard connection. Designed to provide dependable, long-lasting power to your hard working AMD or Intel CPU based system, the 400 Watt power supply features an 80mm dual ball bearing fan to help keep cool. To ensure stable power delivery to the most demanding devices, the power supply features Quad+1 protection against short-circuit, over-power, over-voltage and no-load situations.
This high quality ATX12V 2.2 400W power supply is backed by StarTech.com's 2 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatibility with Intel Pentium 4, Pentium D, Core 2 Duo and AMD Athlon 64 processor-based systems (single and dual core) conforming to standard ATX form factor
- Conforms to ATX12V 2.2 form factor for most up-to-date ATX12V power supply design
Features
- Dual 12V output rails, 12V1 & 12V2, providing dedicated output for today’s more advanced & demanding processors
- Split 20+4 pin motherboard connector compatible with newer and legacy motherboards
- Over Current Protection (OCP), Over Voltage Protection, Over Temperature Protection, Short Circuit Protection, Protection Reset and No Load operation
- Intelligent thermal fan speed control technology
Applications
- Compatibility with Intel Pentium 4, Pentium D, Core 2 Duo and AMD Athlon 64 processor-based systems (single and dual core) conforming to standard ATX form factor
- Replacement power supply upgraded to support component demands of today’s systems as well as being backward compatible to older Intel & AMD systems
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - PCI Express Power (6 pin; v 1.x) Male | |
| 2 - SATA Power (15 pin) Receptacle | |
| 5 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Output Power | 400W |
| Efficiency Rating | > 70% @ 115/230vAC |
| MTBF | 100,000 Hours @ 25°C |
| +12V1 DC Outout | 16A |
| +12V2 DC Output | 18A |
| +3.3V DC Output | 28A |
| +5V DC Output | 28A |
| +5V sb DC Output | 2.0A |
| -12V DC Output | 0.5A |
| General Specifications | Chrome Fanguard |
| Fan Speed Control circuitry | |
| On / OFF Switch | |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 5.9 in [150 mm] |
| Product Width | 5.5 in [140 mm] |
| Product Height | 3.4 in [86 mm] |
| Product Weight | 3.4 lb [1.5 kg] |
| Power | |
| Input Voltage Frequency | 50~60 Hz |
| Max Inrush Current | 72.5A |
| Input Current | 10A @ 110-115V 5A @ 220-230V |
| Environmental | |
| Operating Temperature | 10 ~ 50 Degrees C |
| Storage Temperature | -40 ~ 70 Degrees C |
| Packaging Information | |
| Shipping (Package) Weight | 4.2 lb [1.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Power supply |
| 1 - NA power cord | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ATX2POWR400E.pdf
English
Data Sheet(s)
- ATX2POWR400E_Datasheet.pdf
English - ATX2POWR400E_Datasheet-ES.pdf
Español - ATX2POWR400E_Datasheet-FR.pdf
Français - ATX2POWR400E_Datasheet-IT.pdf
Italiano - ATX2POWR400E_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |