ATXPOW480HS
Discontinued
480 Watt ATX12V Silent Power Supply with 12cm Fan and 20 to 24 ATX PSU Pin Adapter
ATXPOW480HSSilence! Don’t be annoyed by the whizzes and whirrs of your hard-working system any longer. StarTech.com’s ATXPOW480HS quiet power supply delivers 480 Watts of clean, reliable power.
The secret to this whisper quiet ATX power supply is the extra large 12 cm fan. This gentle giant automatically adjusts speeds as you work, providing superior cooling for your entire system. Guaranteed compatible with high-end Intel and AMD processors, and MTBF of 100,000 hours! Includes a TX3 fan sensor and is Serial ATA ready with two SATA connectors.
The StarTech.com Advantage
- Ultra quiet power supply designed for today’s high performance PCs
- Large 12cm Dual Ball Bearing fan provides increased airflow and reduces system temperature
- Specifically designed for today’s power hungry processors
- Perfect for high performance systems with Serial ATA hard drives
- Components and connectors are designed for extra long life and maximum performance
- Provides clean and stable power to all system components
Features
- Provides a maximum output power of 480 watts
- High airflow 12cm dual ball bearing fan delivers efficient cooling for the entire system
- Includes power connectors for Serial ATA Devices
- Industry’s leading safety approval ratings
- High quality connectors provide minimal resistance and enhanced electrical conductivity
- Premium EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- ATX version 2.03, ATX12V and Serial ATA 1.0 compliant
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
- Includes 20 to 24 Pin Adapter
Applications
- Provides sufficient power for PCs with multiple hard drives
- Provides the additional current required by 3 GHz and faster CPUs
- Provides the extra power required by leading edge 3D video accelerator cards
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 120 mm |
| Fan Bearing Type | 12Cm Dual Ball Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| 1 - ATX AUX Power (6 pin; v 1.x) Male | |
| 1 - ATX Power (20 pin; v 1.x) Male | |
| 2 - SATA | |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 6 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Air Flow Rate | 82.17 CFM @ 1800 RPM |
| Noise Level | 19 ~ 26 dBA |
| Output Power | 480 |
| Power Factor Correction | No |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Product Length | 5.9 in [15 cm] |
| Product Width | 5.5 in [14 cm] |
| Product Height | 3.4 in [8.7 cm] |
| Product Weight | 5.6 lb [2.5 kg] |
| Power | |
| Current -12.0V (A) | 1.0 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 26 |
| Current +3.3V (A) | 30 |
| Current +5.0V (A) | 45 |
| Current +5.0Vsb (A) | 2.5 |
| Input Current | 10~5 |
| Packaging Information | |
| Shipping (Package) Weight | 2370 |
Certifications, Reports and Compatibility
Accessories
PSUSEAL Vibration Absorbing Silicone Gasket for Computer Power Supply Reduces vibrations and noise from between an ATX power supply and computer chassis
$7.99
ATX2024FM 6in 20 Pin Motherboard to 24 Pin ATX Power Adapter - M/F Connect a newer 24-Pin Power Supply with an older 20-Pin Motherboard
$7.99
SATAPOWADAP 6in 4 Pin Molex to SATA Power Cable Adapter Power a Serial ATA hard drive from a conventional LP4 power supply connection
$6.99
PYO2LP4SATA 12in LP4 to 2x SATA Power Y Cable Adapter Power two SATA drives from a single LP4 power supply connector.
$7.99
Downloads
Manual(s):
- ATXPOW480HS.pdf
English
Data Sheet(s)
- ATXPOW480HS_Datasheet.pdf
English - ATXPOW480HS_Datasheet-ES.pdf
Español - ATXPOW480HS_Datasheet-FR.pdf
Français - ATXPOW480HS_Datasheet-IT.pdf
Italiano - ATXPOW480HS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |