CHECKOUT Your Cart: Empty
USB5N1DOCK
Discontinued

5-in-1 Silver USB 2.0 Laptop Docking Station / Port Replicator

USB5N1DOCK

This 5-port USB docking station/port replicator delivers broad capability while saving space - allowing you to connect USB, PS/2, RS232 serial, parallel and RJ45 connected devices to a computer, using only 1 USB port.

The port replicator/USB docking station offers USB 2.0 data transfer speeds of up to 480Mbps, and backward compatibility with USB 1.1 devices, allowing you to take full advantage of USB peripherals new and old, for a more complete laptop experience. Plus, with the convenience of hot-pluggable connections, you can connect and disconnect peripherals without having to turn off the computer.

Designed for durability and dependable operation, the 5-port port replicator/docking station is backed by StarTech.com's 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Replicate a Serial, Parallel, RJ45, PS/2 and a USB Hubs all through one USB port
  • Backed by StarTech.com's 2-year warranty
Features
  • LED indicators make it easy to monitor status/activity
  • Maximum data transfer rates of up to 480 Mbps
  • Backwards compatible with USB 1.1
Applications
  • Connect serial, parallel, USB, Ethernet and PS/2 devices to your system
  • Has the ability to create a direct USB-to-USB data exchange channel between two computers
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
External Ports 1 - DB-25 (25 pin; D-Sub) Female
1 - DB-9 (9 pin; D-Sub) Male
1 - RJ-45 Female
1 - USB B (4 pin) Male
2 - PS2 Power Female
3 - USB A (4 pin) Female
Performance
Max Data Transfer Rate 480 Mbps
Power Adapter 5 Volts DC, 1 Amp Power Adapter Included
Physical Characteristics
Color Silver
Product Length 6.7 in [170 mm]
Product Width 2.6 in [6.5 cm]
Product Height 1 in [25 mm]
Product Weight 6 oz [170 g]
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
Certifications, Reports and Compatibility

Accessories

11 ft Transparent USB 2.0 Cable - A to B
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
In Stock USA: 200  |  Canada: 223
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock USA: 9097  |  Canada: 958
Cat5e (UTP) Patch Cable - Blue
M45PATCH25BL 25 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 25ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$9.99
In Stock USA: 6132  |  Canada: 506
10 ft Straight Through Serial Parallel Cable - DB25 F/F
$8.99
In Stock USA: 98  |  Canada: 27
10 ft Straight Through Serial Parallel Cable - DB25 M/F
$9.99
In Stock USA: 163  |  Canada: 50
PS/2 Keyboard/Mouse Extension Cable - M/F
$6.99
In Stock USA: 3296  |  Canada: 133
PS/2 Keyboard/Mouse Extension Cable - M/F
$11.99
In Stock USA: 37  |  Canada: 22