MXT10050
50 ft Straight Through Serial Cable - DB9 M/F
MXT10050This 9-pin Straight-through male to female cable (50ft) features one DB9 male connector and one DB9 female connector, providing a high quality serial mouse or EGA monitor extension.
Expertly designed and constructed of top quality materials to ensure durability, this DB9M/F Straight-through cable is backed by StarTech.com's Lifetime Warranty.
Applications
- Extends EGA monitor cable
- Extends mouse cable
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Female |
| Performance | |
| Connectors | DB9 Male, DB9 Female |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. 9 Pin Straight Thru Cable M/F |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- MXT10050_Datasheet.pdf
English - MXT10050_Datasheet-ES.pdf
Español - MXT10050_Datasheet-FR.pdf
Français - MXT10050_Datasheet-IT.pdf
Italiano - MXT10050_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |