SCNM925FM50
50 ft. Cross Wired Serial/Null Modem Cable DB9F to DB25M (Special Order)
SCNM925FM50By using this StarTech.com cable, you can connect a 25 pin serial port to a serial printer or transfer files from PC to PC in your workspace. By using our products you can be sure your computer parts will continue working as long and hard as you are.
Applications
- Connects 9 pin serial port to a serial printer
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Serial Null Modem Cable 9-25 F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCNM925FM50_Datasheet.pdf
English - SCNM925FM50_Datasheet-ES.pdf
Español - SCNM925FM50_Datasheet-FR.pdf
Français - SCNM925FM50_Datasheet-IT.pdf
Italiano - SCNM925FM50_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |