1284DB25_50
Discontinued
50 ft IEEE-1284 DB25 to Mini Centronics 36 Parallel Printer Cable M/M
1284DB25_50Make the connection between a computer with an IEEE 1284 port and a device with a standard parallel port. StarTech.com’s wide variety of cables of different lengths come with the lifetime warranty that our customers have come to trust on all of our cable products.
Applications
- Connects a computer with a standard parallel port to a device with an IEEE 1284 port
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Mini-Centronics (36 pin; Half-Pitch) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, Half Pitch Centronics 36 Male |
| Length | 50 ft., 15m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.9 lb [1.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 Ft. IEEE-1284 Printer Cable A-C |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 1284DB25_50_Datasheet.pdf
English - 1284DB25_50_Datasheet-ES.pdf
Español - 1284DB25_50_Datasheet-FR.pdf
Français - 1284DB25_50_Datasheet-IT.pdf
Italiano - 1284DB25_50_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |