500 ft Cat 5e & RG6 Combo Coaxial Cable by the Roll
WIRC5ERG6CMRTake care of your all your networking and video cabling needs with a single cable product. Our 2-in-1 Cat5e/RG6 cable is the perfect solution for all your high-speed networking, video and cable applications, voice and multimedia applications and much more. We use high-quality shielding to protect the cabling from interference and ensure maximum performance. This 500 ft roll ensures you’ll have enough cabling to get the job done while keeping your costs low. With high quality, low cost, and a lifetime warranty, StarTech.com is the professional’s choice for cables needs.
A cutting charge applies for requested cable lengths less than a whole roll. Price is per foot.
The StarTech.com Advantage
- Enjoy the low cost savings by buying bulk RG6 & Cat5e combo cables
- 2-in-1 cable solution for your home/office networking, video and cable application, Voice and multimedia application and more
- 500 ft cable offers a complete wiring solution for your home, office and other environments
- Backed by StarTech.com’s lifetime warranty
Features
- Heavy duty PVC jacket resists abrasion and increases flexibility
- Quad shielding provides maximum protection against interference
- Standard RG6 type, 75 Ohm video cable and Cat5e in a flexible PVC jacket
- Meets or exceeds Cat5e specifications
- Copper center conductor and low-loss dielectric minimizes signal loss
- Lifetime Warranty
Applications
- Ideal for networking, voice & Multimedia applications, cable and satellite system video distribution as well as for cable modem distribution
- Ideal for 10Base-T(IEEE 802.3), 100Base-TX(IEEE 802.3u), 1000Base-TX, 100 Vg AnyLAN(IEE802.12) and Token Ring (IEEE 802.5)
- Can be used in home, office and other environments
- CMR rated for use in walls and conduit in ceiling
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC |
| Cable Shield Type | Quad shielding |
| Industry Standards | Category 5 |
| CMR rated | |
| RG6 | |
| Performance | |
| Impedance | 75 Ohm |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 501.7 ft [153 m] |
| Product Length | 501.7 ft [153 m] |
| Packaging Information | |
| Shipping (Package) Weight | 34.9 lb [15.8 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- WIRC5ERG6CMR_Datasheet.pdf
English - WIRC5ERG6CMR_Datasheet-ES.pdf
Español - WIRC5ERG6CMR_Datasheet-FR.pdf
Français - WIRC5ERG6CMR_Datasheet-IT.pdf
Italiano - WIRC5ERG6CMR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |