5.25in Bay Ejectable Multi Memory Card Reader
525FCREADREMThe 525FCREADREM Supports the following card types:
•CF Slot: CF I, II, CF Ultra (high speed), IBM MicroDrive, Magicstor MD.
•SD Slot: Secure Digital Card, SD Ultra (high speed), Mini SD (adapter needed),
MMC, MMC 2.0, MMC 4.0, RS-MMC, T-flash adapter needed.
•SM Slot: Smart Media Card, SM-ROM.
•MS Slot: Memory Stick, Magic Gate, MS Pro, MS Ultra II, MS Select, MS Duo,
MS Pro Duo, Magic Gate Duo, MS Duo Magic Gate (These six require an adapter).
The StarTech.com Advantage
- Provides USB 2.0, Firewire and SATA ports
- Take the card reader with you wherever you go with the convenience of USB Connectivity
- Includes an aluminum and black faceplate to match your case
Features
- Allows easy card transport with ejectable card reader
- Powered by USB bus, no external power source is needed
- Hot Swappable
- Provides USB 2.0, Firewire and SATA ports
- Fits into any 5.25” drive bay
- Take the card reader with you wherever you go with the convenience of USB Connectivity
- USB 1.1 and 2.0 compatible
Applications
- Perfect for use with digital cameras,cell phones, MP3 Players, PDAs, and other flash media devices
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| External Ports | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| 1 - SATA (7 pin; Data) Plug | |
| 1 - USB A (4 pin) Male | |
| Performance | |
| Maximum Data Transfer Rate | SATA II (300 Mb/s), USB 2.0 (480 Mbps), FireWire (400 Mbps) |
| Audio Connectors | 3.5mm Line in, Line out, and Microphone |
| NOTE | 525FCREADREM requires connections to FireWire, SATA, and USB controllers/cards to utilize the front access connectivity on the unit. |
| OS Compatibility | Windows 98 SE or Later, MAC OS 8.6 or later release (MAC OS 8.6 will require the USB Mass Storage Support Driver released by Apple Computers) |
| Physical Characteristics | |
| Product Length | 5.7 in [144 mm] |
| Product Width | 5.8 in [147 mm] |
| Product Height | 1.7 in [42 mm] |
| Product Weight | 18 oz [510 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 x Installation Driver CD |
| 1 - 1 x Instruction Manual | |
| 1 - 1 x Audio I/O cable | |
| 1 - 1 x Black Front Panel | |
| 1 - 1 x Firewire Cable | |
| 1 - 1 x Mounting bracket | |
| 1 - 1 x SATA Cable | |
| 1 - 1 x Screw kit | |
| 1 - 1 x USB 2.0 Flash Card Reader | |
| 1 - 1 x USB Cable | |
Downloads
Manual(s):
- 525FCREADREM.pdf
English
Data Sheet(s)
- 525FCREADREM_Datasheet.pdf
English - 525FCREADREM_Datasheet-ES.pdf
Español - 525FCREADREM_Datasheet-FR.pdf
Français - 525FCREADREM_Datasheet-IT.pdf
Italiano - 525FCREADREM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |