FANBAY
Discontinued
5.25" Drive Bay Case Exhaust Fan
FANBAYHave you been saving things to your hard drive and seeing fire spurting out of the back? Can you fry eggs on your drive case after installing software from a CD? StarTech.com’s 5.25" drive bay exhaust fan features an extendable design allows you to direct the cool air to where you need it to go so that you can get the best performance out of your computer. The low noise fan means no disruptions to you as you work and by blasting 52 CFM of hot air out of your drive case, you’ll stay nice and cool.
The StarTech.com Advantage
- Prevents system failure due to overheating
Features
- Fits in any 5.25 inch drive bay
- Exhausts up to 52 CFM of air from the PC case
- Low noise 1600 RPM impeller type fan
- Extendable design allows air flow to be directed to the position it is most needed
Applications
- PC Servers
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Fan RPM | 1600 |
| Air Flow Rate | 52 CFM |
| Bay | 5.25 inches |
| Connector | LP4 |
| Construction | |
| Enclosure | Plastic |
| Enclosure Dimension | |
| Fan | Plastic |
| Fan Airflow (CFM) | 52 |
| Fan Dimension | |
| Fan Type | Sleeve Bearing |
| Grams | 625 |
| Hard Drive Requirements | |
| Hard Drive Size | 3.5 inches |
| Hard Drive Type | IDE & SCSI |
| Inches | 3.14 X 3.14 X 1.0 |
| 8.25 X 5.75 X 1.75 | |
| Lbs | 1.38 |
| Life Expectancy | 45,000 hrs |
| Millimeters | 210 X 149 X 43 |
| 80 X 80 X 25 | |
| Noise Level (dB) | 32 |
| Number of Fans | 1 |
| Voltage | 12V |
| Weight | |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 5.25 Drive Bay Case Exhaust Fan |
| 4 - Screws | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANBAY_Datasheet.pdf
English - FANBAY_Datasheet-ES.pdf
Español - FANBAY_Datasheet-FR.pdf
Français - FANBAY_Datasheet-IT.pdf
Italiano - FANBAY_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |