5.25 Heatsink for 3.5 Inch Hard Drives with 2 Fans

Product ID: HDDSINKPRO

Discontinued
Features
  • 2 high-performance DC fans

  • Large extruded heat sink has adjustable clamping distance to fit any hard-drive

Available in
$0.00

ID: HDDSINKPRO

May be in stock with Resellers/Distributors

Super-cool that hard-drive with the HDDSINKPRO from StarTech.com. Featuring dual fans and a large extruded aluminum heat-sink, this cooler boasts a decrease in hard drive operating temperature of up to 40%. It mounts a 3.5-inch hard drive into a 5.25-inch drive bay and includes a vented front bezel with a cleanable air filter.
The StarTech.com Advantage
  • Extend hard-drive life by preventing over-heating
Applications
  • High RPM hard-drives where overheating can be a concern
Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Performance
Air Flow Rate 24 CFM
Bay 5.25 inches
Connector LP4
Construction
Enclosure Plastic with Aluminum Heatsink
Enclosure Dimension
Fan Plastic
Fan Dimension
Fan Type Ball Bearing
Grams 530
Hard Drive Requirements
Hard Drive Size 3.5 inches
Hard Drive Type IDE & SCSI
Inches 1.57 x 1.57 x 0.78
7.24 X 5.74 X 1.7
Lbs 1.16
Life Expectancy 45,000 hrs
Millimeters 184 X 146 X 43
40 x 40 x 20
Mounting Kit Included
Noise Level (dB) 36
Number of Fans 2
Voltage 12V
Weight
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Molex Large Drive Power) Male
Physical Characteristics
Color Blue
Packaging Information
Shipping (Package) Weight 1.2 lb [0.5 kg]
What's in the Box
Included in Package 1 - 2 Fan 5.25 Heatsink for 3.5 Inch Drives
1 - bag of screws
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the HDDSINKPRO. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 5.25 Heatsink for 3.5 Inch Hard Drives with 2 Fans

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field