SCSI3INT7
Discontinued
56in 6 Drive SCSI 3 Internal Cable
SCSI3INT7Connect up to 6 SCSI3 hard drives, CD-ROM drives, or other internal SCSI peripherals to a host controller
with StarTech.com’s 56-inch 6-Drive Featuring Internal SCSI3 Cable. Half Pitch DB68 Male, Half Pitch DB68 Male x 6 connectors built with only the highest quality components, our cables have the standard lifetime warranty you expect from StarTech.com.
Applications
- Connects up to 6 SCSI3 hard drives, CD-ROM drives, or other internal SCSI peripherals to host controller
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 6 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Male, Half Pitch DB68 Male x 6 |
| Length | 56", 1.4m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 4.7 ft [1.4 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - SCSI3 CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI3INT7_Datasheet.pdf
English - SCSI3INT7_Datasheet-ES.pdf
Español - SCSI3INT7_Datasheet-FR.pdf
Français - SCSI3INT7_Datasheet-IT.pdf
Italiano - SCSI3INT7_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |