KXT100MM
Discontinued
6 ft AT Keyboard Cable Adapter M/M
KXT100MMConnect your computer keyboard to a switchbox or StarView KVM Switch with the StarTech.com 6-ft.
AT Keyboard Cable M/M.
Applications
- Connects computer keyboard to a switchbox or StarView
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 5 DIN Male |
| Connector B | 1 - 5 DIN Male |
| Performance | |
| Connectors | 5 DIN Male, 5 DIN Male |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. AT Keyboard Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KXT100MM_Datasheet.pdf
English - KXT100MM_Datasheet-ES.pdf
Español - KXT100MM_Datasheet-FR.pdf
Français - KXT100MM_Datasheet-IT.pdf
Italiano - KXT100MM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |