SCSI25HP68_6
Discontinued
6 ft External Fast SCSI Cable DB25 to HPDB68 M/M
SCSI25HP68_6StarTech.com’s 6-ft. External Fast SCSI Cable DB25M to HPDB68M can be used to connect SCSI3 adapters to SCSI2 peripheral devices. Fully supporting ULTRA SCSI transfer rates, this cable connects SCSI3 peripherals to a SCSI host adapter. Backed with a lifetime warranty like all StarTech.com products, our cables are sure to help keep your workspace running smoothly.
Applications
- Connects SCSI3 adapters to SCSI2 peripherals
- Connects SCSI3 peripherals to SCSI host adapter
- Fully supports ULTRA SCSI transfer rates
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Connectors | DB25 Male, Half Pitch DB68 Male |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. External Fast SCSI Cable 25-68 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI25HP68_6_Datasheet.pdf
English - SCSI25HP68_6_Datasheet-ES.pdf
Español - SCSI25HP68_6_Datasheet-FR.pdf
Français - SCSI25HP68_6_Datasheet-IT.pdf
Italiano - SCSI25HP68_6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |