SC6MM1284
Discontinued
6 ft IEEE-1284 Serial Parallel Printer Cable DB25 M/M
SC6MM1284This 6ft Twisted Pair Serial/Parallel Cable features two DB25 male connectors, providing a simple connection to a parallel printer (high-speed laser printer).
Designed to provide reliable, high-performance parallel printer connections, the 6ft Twisted Pair cable is constructed of high quality materials and backed by StarTech.com's Lifetime Warranty.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, DB25 Male |
| Length | 6 ft. [1.8 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - DEVICE CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SC6MM1284_Datasheet.pdf
English - SC6MM1284_Datasheet-ES.pdf
Español - SC6MM1284_Datasheet-FR.pdf
Français - SC6MM1284_Datasheet-IT.pdf
Italiano - SC6MM1284_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |