PC6_1284P
Discontinued
6 ft IEEE-1284 Printer Cables A-B - 10 Pack
PC6_1284PMake the connection with StarTech.com’s line of IEEE 1284 Printer Cables. All of our cable products come with the same lifetime warranty customers have come to rely on that makes us stand out from the crowd.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, Centronics 36 Male |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Package Quantity | 10 |
| Shipping (Package) Weight | 2370 |
| What's in the Box | |
| Included in Package | 10 - 6 Ft. IEEE-1284 A-B Parallel Printer Cables |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC6_1284P_Datasheet.pdf
English - PC6_1284P_Datasheet-ES.pdf
Español - PC6_1284P_Datasheet-FR.pdf
Français - PC6_1284P_Datasheet-IT.pdf
Italiano - PC6_1284P_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |