6 ft Mini USB Car Charger Power Adapter for Mobile Devices
MUSBCARCHThis convenient Car Charger (mini USB) offers a convenient way to keep your cell phone, PDA, GPS or portable media player charged while you're on the road.
Compatible with Blackberry and Motorola Phones, as well as a broad selection of other devices that charge via a MiniUSB port, the Car Charger (Mini USB) is backed by our Lifetime Warranty to ensure long-lasting quality and durability.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - Automobile Cigarette Lighter (12V AUX) |
| 1 - USB Mini-B (5 pin) Male | |
| Performance | |
| Length | 6 feet (extended) |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MUSBCARCH_Datasheet.pdf
English - MUSBCARCH_Datasheet-ES.pdf
Español - MUSBCARCH_Datasheet-FR.pdf
Français - MUSBCARCH_Datasheet-IT.pdf
Italiano - MUSBCARCH_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |