SVMUPS26
Discontinued
6 ft. PS/2-Style Cable for Matrix StarView
SVMUPS26Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our cabling and this cable is no different. Our 6 ft. PS/2-Style Cable for Matrix StarView will let you connect a PS/2 style PC to our Matrix KVM switches. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. PS/2-Style Cable for Matrix StarVi |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVMUPS26_Datasheet.pdf
English - SVMUPS26_Datasheet-ES.pdf
Español - SVMUPS26_Datasheet-FR.pdf
Français - SVMUPS26_Datasheet-IT.pdf
Italiano - SVMUPS26_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |