6 ft Premium Component Video Cable with Stereo Audio RCA - M/M
CPNTAAHQ6This 6ft Component Video/RCA audio cable offers high quality, gold-plated Component Video and RCA audio (male) connectors, specifically designed to provide the sharpest, clearest video and sound for your home theatre system.
To ensure long-lasting performance and flexibility, the Component Video/RCA audio cable features a durable jacket with excellent strain relief and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Gold plated component RCA video and audio cable designed for today’s high resolution home theater components
- StarTech.com’s component Audio/Video cable delivers the sharpest, clearest picture and sound possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors
- Ultra flexible PVC Jacket for easy installation
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss Audio/Video cable delivers sharp, accurate picture with superb clarity and brightness
- Color coded connectors for easy installation
- Connects video equipment with component video output jacks to televisions and projectors with component video input jacks
Applications
- Works with video equipments, TVs and projectors with Component Video Connectors
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 5 - Stereo Audio (2 x RCA) Male |
| Connector B | 5 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CPNTAAHQ6_Datasheet.pdf
English - CPNTAAHQ6_Datasheet-ES.pdf
Español - CPNTAAHQ6_Datasheet-FR.pdf
Français - CPNTAAHQ6_Datasheet-IT.pdf
Italiano - CPNTAAHQ6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |