13W3HD15MM
Discontinued
6 ft. RISC Monitor Cable 13W3-HD15M
13W3HD15MMConnect a RISC monitor with a 13w3 connector to the VGA port on a computer with this StarTech.com product. Backed by a lifetime warranty, our cables are made from the highest quality components to make sure that they keep working as long as you do.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 13W3 Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | White |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. 13W3 to VGA Sun Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 13W3HD15MM_Datasheet.pdf
English - 13W3HD15MM_Datasheet-ES.pdf
Español - 13W3HD15MM_Datasheet-FR.pdf
Français - 13W3HD15MM_Datasheet-IT.pdf
Italiano - 13W3HD15MM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |