Discontinued - 6 ft Retractable USB Cable for Notebooks

Product ID: USBRETR

Discontinued
Features
  • 3-in-1 USB connection cable lets you use multiple USB devices at once

  • Cable extends up to 6 ft for workspace comfort

  • Spring loaded retractable cable reels in smoothly in seconds

More Features . . .
  • Carry case keeps unused cable out of the way

  • Pocket-size case is perfect for travel

  • Compatible with most USB devices

  • Lifetime warranty and FREE LIFETIME technical support

Available in
$0.00

ID: USBRETR

May be in stock with Resellers/Distributors

Get the reel solution for hassle-free USB – StarTech.com’s 6 ft Retractable USB Cable. The pocket-sized USBETR gives you three USB connectors in one cable – a perfect alternative to carrying multiple cables in your notebook case. Simply reel out as much of the 6ft cable as you need, and instantly connect to USB printers, digital cameras, MP3 players, PDA and other devices. The USBRETR works with both notebook and desktop PCs. Plus, it’s backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support. Stop fighting with cables that tangle and dangle all over your workspace – reel in the USBETR for yourself today!
The StarTech.com Advantage
  • Lifetime warranty and FREE LIFETIME technical support
  • Three USB connectors in one space saving cable, ideal for multiple USB devices
  • 6 ft retractable cable for quick connections and a tidy workspace
  • Retracts smoothly and quickly into the pocket-sized carry case
Applications
  • Ideal for connecting your notebook or desktop PC to USB printers, digital cameras, MP3 players, PDA and more
  • Retractable USB cable eliminates the bulk and inconvenience of carrying and untangling multiple USB cables
  • Pocket-size case goes anywhere you go
Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - USB A (4 pin) Female
1 - USB B (4 pin) Male
1 - USB Mini-B (5 pin) Male
Physical Characteristics
Color Black
Product Length 6 ft [1.8 m]
Product Weight 3.2 oz [90.8 g]
Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the USBRETR. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 6 ft Retractable USB Cable for Notebooks

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field