SCSI2525HQ_6
Discontinued
6 ft SCSI Cable DB25 to DB25 M/M
SCSI2525HQ_6Connect a Macintosh computer to a SCSI Zip Drive with this 6-ft. SCSI Cable DB25M to DB25M StarTech.com cable. Featuring DB25 Male, DB25 Male connectors made from components of the highest quality, our cables will help you get the job done, whatever the computing platform.
Applications
- Connects Macintosh computer to Zip drive
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Connectors | DB25 Male, DB25 Male |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - SCSI CONNECTING CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI2525HQ_6_Datasheet.pdf
English - SCSI2525HQ_6_Datasheet-ES.pdf
Español - SCSI2525HQ_6_Datasheet-FR.pdf
Français - SCSI2525HQ_6_Datasheet-IT.pdf
Italiano - SCSI2525HQ_6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |