SCSI33PEX6
Discontinued
6 ft External HPDB68 SCSI3 Cable - M/M
SCSI33PEX6This 6ft External SCSI3 Cable (HPDB68 M/M) can be used to connect external SCSI3 devices to a host computer adapter.
Fully supporting SCSI3 FAST & WIDE transfer rates, this cable can be used as a SCSI3 "P" cable or a SCSI3 "Q" cable.
The external HPDB68 SCSI3 Cable is backed by our lifetime warranty, guaranteeing high quality performance and dependability.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Male, Half Pitch DB68 Male |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - SIX FOOT EXTERNAL SCSI3 CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI33PEX6_Datasheet.pdf
English - SCSI33PEX6_Datasheet-ES.pdf
Español - SCSI33PEX6_Datasheet-FR.pdf
Français - SCSI33PEX6_Datasheet-IT.pdf
Italiano - SCSI33PEX6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |