SUNKXT100MM
Discontinued
6 ft. Sun Keyboard/Mouse Cable
SUNKXT100MMTired of your Sun computer’s mouse cable “pulling back” when you let go of it? Enter StarTech.com’s 6-ft. PS/2 Keyboard/Mouse Extension Cable. These high-quality, 8 DIN male to 8 DIN male connectors are backed by the same StarTech.com lifetime warranty on cables that you’ve come to know and respect.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Mini-DIN (8 pin) Male |
| Connector B | 1 - Mini-DIN (8 pin) Male |
| Performance | |
| Connectors | 8 DIN Male, 8 DIN Male (Sun Keyboard/Mouse) |
| Length | 6 ft., 1.8m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - SUN KEYBOARD/MOUSE CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SUNKXT100MM_Datasheet.pdf
English - SUNKXT100MM_Datasheet-ES.pdf
Español - SUNKXT100MM_Datasheet-FR.pdf
Français - SUNKXT100MM_Datasheet-IT.pdf
Italiano - SUNKXT100MM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |