SV821ADAPT
Discontinued
6in PS/2 PC Port Adapter Cable for SV821
SV821ADAPTThe StarTech.com SV821ADAPT is an adapter cable that changes the DB25 PC connections on an SV821 to standard VGA, PS/2 mouse and keyboard ports. This allows you to use standard KVM cables to connect PCs your StarView SV821 KVM switch.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Adapter Cable |
Certifications, Reports and Compatibility
Accessories
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
SVPS23N1_10 10 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_50 50 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$73.99
Downloads
Data Sheet(s)
- SV821ADAPT_Datasheet.pdf
English - SV821ADAPT_Datasheet-ES.pdf
Español - SV821ADAPT_Datasheet-FR.pdf
Français - SV821ADAPT_Datasheet-IT.pdf
Italiano - SV821ADAPT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |