65m 50/125 Multimode LC-LC Fiber Cable (Special Order)
50FIBLCLC65Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter StarTech.com duplex 50/125 Multimode Fiber Optic cables. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Ideal for Gigabit networks, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
The StarTech.com Advantage
- Fiber Optic cables provide a higher quality signal over a greater distance
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Can maximize wiring conduit usage while minimizing installion problems
What's in the box
Features
- Immune to electricty interference
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
Applications
- Used by long distance networks with mission critical data
- Telecommunication / Data communication
- Ideal solution for data applications requiring high speed data transmission
- Broadband systems
Technical Specifications
| Cable Length | 213.15 ft [65 m] |
| Cable Type | : Duplex Multimode |
| Color | Orange |
| Connector A | : LC (male) |
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Connector B | LC (male) |
| Fiber Size | : 50/125 micron |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 213.15 ft [65 m] |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Related Products

Follow us on Twitter |