GC56FMCABLE
6in IBM Keyboard Cable Adapter - 5 DIN to 6 DIN F/M
GC56FMCABLE $0.84 USD
In Stock: United States : 0 Canada : 1
Prices may be lower from Resellers: View all Resellers View all Distributors
The StarTech.com AT to PS/2 keyboard adapter allows a keyboard with the large 5 pin DIN keyboard connector to be plugged into a computer with a 6 pin MiniDIN jack.
Applications
- Converts 5 DIN male-6minidin female
- Converts 6minidin male-5DIN female
Product Numbers
| UPC Code | 065030776998 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - AT Keyboard (5 pin; DIN; IBM AT) Female |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Performance | |
| Connectors | 5 DIN Female, 6 DIN Male |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 inch IBM Keyboard Adaptor 5 to 6 Pin Female to Male Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC56FMCABLE_Datasheet.pdf
English - GC56FMCABLE_Datasheet-ES.pdf
Español - GC56FMCABLE_Datasheet-FR.pdf
Français - GC56FMCABLE_Datasheet-IT.pdf
Italiano - GC56FMCABLE_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |