FAN370CU
Discontinued
60x60mm Socket 370/A Intel/AMD CPU Cooler Fan with Heatsink and Copper Base
FAN370CUProper cooling systems are arguably the most important part of a fast-running, interruption-free computer. Without adequate cooling, workstations can overheat causing CPU slowdowns and system freezes translating into downtime. Fans like the FAN370CU offer great cooling at a great price. Suited for overclocked Pentium III and AMD Athlon environments, this super-duty socket 370/A CPU cooler keeps your computer running at optimal temperatures.
The StarTech.com Advantage
- Ball-Bearing fan provides increased reliability, airflow and longer life
Applications
- AMD Athlon XP CPUs up to 1900+
- Intel Celeron and Pentium III CPUs at 1.4 GHZ
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 5100 |
| Airflow (CFM) | 16 |
| AMD (1900+) | Athlon XP up to 1.6 GHz |
| Connector Type | 3-Lead TX3 Motherboard |
| CPU Compatibility | |
| Fan Dimensions | |
| Fan Enclosure | Plastic |
| Fan Speed (RPM) | 5100 |
| Fan Type | Ball Bearing |
| Heatsink Dimensions | |
| Heatsink material | Aluminum with Copper base |
| Inches | 2.4 x 2.4 x 0.6 |
| 2.6 x 2.5 x 1.4 | |
| Intel | Celeron up to 1.4 GHz |
| Millimeters | 60 x 60 x 15 |
| 66 x 64 x 36 | |
| MTBF | 70,000 Hours |
| Noise Level (dB) | 34.7 |
| Pentium | III up to 1.4 GHz |
| Socket Type | Socket 370 & Socket A |
| Voltage | 12V |
| Weight | 317 grams |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 11.2 oz [317 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Socket 370/A Intel/AMD CPU Cooler |
| 1 - Silcon Heat Paste | |
Certifications, Reports and Compatibility
Accessories
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
$6.99
HEATGREASE10 10g Silicone Thermal CPU Paste Tube Provide improved heat transfer between CPU and heatsink through a silicon compound
$7.99
Not Available Downloads
Data Sheet(s)
- FAN370CU_Datasheet.pdf
English - FAN370CU_Datasheet-ES.pdf
Español - FAN370CU_Datasheet-FR.pdf
Français - FAN370CU_Datasheet-IT.pdf
Italiano - FAN370CU_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |