7 Port Silver USB 2.0 Hub
ST7200USBThis 7 Port USB 2.0 hub turns a single USB 2.0 port into seven USB 2.0 ports - ideal for connecting multiple hi-speed USB 2.0 devices such as printers and scanners, or less demanding peripherals such as a USB mouse or keyboard.
With support for high speed USB data transfer rates of up to 480 Mbps, the 7 port USB hub is compatible with both PCs and Macs and can be powered using the included power adapter or through connection to the host computer USB bus.
Plus, the USB hub features a sleek yet sturdy silver design that makes an attractive addition to any desktop or laptop workspace.
The StarTech.com Advantage
- Connect up to seven USB devices
- Hot swap capabilities allow you to connect and disconnect devices without rebooting
- PC and Mac compatible
- Comes complete with a wall-mount power adapter and a 3 ft. USB 2.0 A/B male-to-male cable
Features
- High-speed data transfer rates of up to 480 Mbits/sec
- Self-powered or bus-powered
- Over current detection and protection on each downstream port
- Backward compatible with USB 1.1 devices
- USB 2.0 certified by the USB-IF
Applications
- Charge iPod’s or portable devices that can be recharged through USB 2.0
- Connect digital cameras, keyboards, mice, MP3 players, scanners, printers, game pads, joysticks and more to your laptop or desktop system
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 7 |
| Connector(s) | |
| External Ports | 1 - USB B (4 pin) Female |
| 7 - USB A (4 pin) Female | |
| Performance | |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Power adapter | Input 100~240V 1.0A 50/60Hz (auto switching) Output 5V DC, 2A Positive Center |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.1 in [80 mm] |
| Product Width | 1.9 in [47.5 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 0.6 lb [0.3 kg] |
| Indicators | |
| LED Indicators | 1 - Power |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 x Free USB port |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 7 Port USB 2.0 Hub |
| 1 - USB 2.0 Cable | |
| 1 - Power Adapter | |
| 1 - User's manual | |
Related Products
Accessories
Downloads
Data Sheet(s)
- ST7200USB_Datasheet.pdf
English - ST7200USB_Datasheet-ES.pdf
Español - ST7200USB_Datasheet-FR.pdf
Français - ST7200USB_Datasheet-IT.pdf
Italiano - ST7200USB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |