AUDIORCA70
70 ft Premium RCA Audio Cable (Special Order)
AUDIORCA70Get gold-star performance with StarTech.com’s premium RCA audio cables. Our gold-plated audio cables are specifically designed to provide the smoothest, clearest audio for your home theatre system. You get maximum performance and reliability, backed by StarTech.com quality.
The StarTech.com Advantage
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Gold plated Premium RCA audio cable designed for today’s audio and home theater applications
What's in the box
Features
- Ultra flexible PVC Jacket for easy installation
- High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
- Gold plated heavy duty connectors
- Connectors provide excellent strain relief that keeps your cable intact
- Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
- Color coded connectors for easy installation
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 5 |
| Color | Black |
| Shipping (Package) Weight | 5.5 lb [2.5 kg] |
| Cable Length | 70 ft [21.3 m] |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility

Follow us on Twitter |