75m Multimode 50/125 Duplex Fiber Patch Cable LC - LC (Special Order)
50FIBLCLC75Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter StarTech.com duplex 50/125 Multimode Fiber Optic cables. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Ideal for Gigabit networks, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
The StarTech.com Advantage
- Can maximize wiring conduit usage while minimizing installion problems
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Fiber Optic cables provide a higher quality signal over a greater distance
Features
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Immune to electricty interference
Applications
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
- Telecommunication / Data communication
- Used by long distance networks with mission critical data
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Performance | |
| Fiber Type | Multi Mode |
| Cable Type | : Duplex Multimode |
| Connector A | : LC (male) |
| Connector B | LC (male) |
| Fiber Size | : 50/125 micron |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 245.9 ft [75 m] |
| Product Length | 245.9 ft [75 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 50FIBLCLC75_Datasheet.pdf
English - 50FIBLCLC75_Datasheet-ES.pdf
Español - 50FIBLCLC75_Datasheet-FR.pdf
Français - 50FIBLCLC75_Datasheet-IT.pdf
Italiano - 50FIBLCLC75_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |